Easily extend the capacity of a production line with Module Type Package (MTP)

Standardized line automation with MTP trial

Why should a module based standardized approach be used to easily adapt production lines to fast-changing consumer demands?

  • Adding new equipment or modifying an existing and running production line is typically complex, time consuming and risky

  • Cell or line visualization required for better overview and central operation needs, if manually engineered, consumes substantial time and effort and is error prone

  • With the standardized Module Type Package (MTP) approach, you can reduce risk, engineering effort and downtime, as well as shorten the time to easily integrate new equipment into an existing production line

  • MTP is a widely standardized and market-proven technology that can be purchased off-the-shelf

Get a preview of the trial scenarios. This trial is using TIA Portal and PLC Sim Advanced.

00:00
00:00

Try our 30-day rapid line automation engineering with MTP trial. No installation is required. Start exploring in minutes. (Chrome/Firefox/Edge/Safari recommended)

Start your free trial

New user? Create a Siemens account

or

Equipment specification

Use MTP and reference the standards to easily define specifications and purchase new equipment.

Integration to the plant

Simply import and instantiate new MTP-based equipment into the plant by effortlessly converting MTP Files to Tags, HMI Screens, OPC UA connections and more.

Validate with digital twin

Virtually commission and validate the integration of the new equipment to the existing plant in a digital test environment.

Trial Details

Trial features

  • Fully licensed software with sample files and guided tutorials

  • No massive downloads or lengthy installations

  • Ready to go! Instant access anytime, anywhere

Trial requirements

  • This complimentary trial is only available for qualified businesses, not members of the press or competition

  • Sign up with a valid email address, LinkedIn profile or Google account

  • Select your country/region